Update: Jan 30, 2024
Renesas Electronics Corporation
Linux Packages for MPUs of the RZ/G Group. Functions of this products have been verified and regular maintenance is also provided.(*) You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.
* VLP[5.10-CIP] maintenance will be finished 2031/1H when the maintenance of corresponding CIP Linux Kernel version is completed.
Please refer to CIP Wiki for CIP Linux kernel maintenance periods.
First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
* Note
The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.
Download | Description | Version | Note |
---|---|---|---|
RZ/G Verified Linux Package v3.0.5-update3(RTK0EF0045Z0021AZJ-v3.0.5-update3.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V3.0.5-update3 | OSS |
RZ MPU Multimedia Package for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E [5.10-CIP] | This package adds H.264/H.265 Video codec and graphics (OpenGL ES) function to RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E. | V1.0.2 | Proprietary |
Download | Description | Version | Note |
---|---|---|---|
RZ/G Verified Linux Package v3.0.5-update3(RTK0EF0045Z0021AZJ-v3.0.5-update3.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V3.0.5-update3 | OSS |
RZ MPU Graphics Library Evaluation Version for RZ/G2L and RZ/G2LC | Graphics libraries for the Mali GPU which RZ/G2L and RZ/G2LC are equipped with. | V1.1.2 | Proprietary |
RZ MPU Video Codec Library Evaluation Version for RZ/G2L | Video Codec libraries for the Video Codec which RZ/G2L is equipped with. | V1.1.0 | Proprietary |
RZ/G2L Pre-built Images (RZG2L_VLP3.0.5_Pre-built_Images_EN.zip) (ZIP | English, 日本語) | Pre-build Qt image for RZ/G2L SMARC EVK | V3.0.5 |
Download | Description | Version | Note |
---|---|---|---|
RZ/G Verified Linux Package v3.0.5-update3(RTK0EF0045Z0021AZJ-v3.0.5-update3.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V3.0.5-update3 | OSS |
RZ MPU Graphics Library Evaluation Version for RZ/G2L and RZ/G2LC | Graphics libraries for the Mali GPU which RZ/G2L and RZ/G2LC is equipped with. | V1.1.2 | Proprietary |
RZ/G2LC Pre-built Images (RZG2LC_VLP3.0.5_Pre-built_Images_EN.zip) (ZIP | English, 日本語) | Pre-build Qt image for RZ/G2L SMARC EVK | V3.0.5 |
Download | Description | Version | Note |
---|---|---|---|
RZ/G Verified Linux Package v3.0.5-update3(RTK0EF0045Z0021AZJ-v3.0.5-update3.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V3.0.5-update3 | OSS |
RZ/G2UL Pre-built Images (RZG2UL_VLP3.0.5_Pre-built_Images.zip) (ZIP) | Pre-build bsp image for RZ/G2UL SMARC EVK | V3.0.5 |
Download | Description | Version | Note |
---|---|---|---|
RZ/G Verified Linux Package v3.0.5-update3(RTK0EF0045Z0021AZJ-v3.0.5-update3.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V3.0.5-update3 | OSS |
Download | Description | Version | Note |
---|---|---|---|
Open source packages(oss_pkg_rzg_v3.0.5.7z) (7Z) | This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed. | V3.0.5 | OSS |
Download | Description |
---|---|
For RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E RZ/G2 Group BSP Manual Set (ZIP) | BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product. |
For RZ/G2L Group RZ/G2L Group, RZ/V2L Group, and RZ/Five BSP Manual Set (RTK0EF0045Z9006AZJ-v3.0.4.zip) (ZIP) | |
For RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E RZ/G1 Group BSP Manual Set (RTK0EF0045Z9000AZJ-v3.0.0.zip) (ZIP) | |
For RZ/G2L Group RZ/G2L Group and RZ/V2L Group Linux Interface Specification GStreamer User's Manual: Software (PDF) | GStreamer User's Manual describes the functions and interface specifications of GStreamer plugins. Please refer to this document when evaluating GStreamer plugins related to RZ/G Verified Linux Package, RZ MPU Graphics Library and RZ MPU Video Codec Library. |