The HXR6101 Transimpedance Limiting Amplifier is targeted at the optical links market. Together with a PIN detector, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the trans-impedance pre-amplifier, the limiting post-amplifier and a versatile CML output stage for a single 16 Gb/s channel.

特性

  • 20mApp receiver sensitivity for 10^-12 BER at 10.3 Gbps
  • Better than 3mApp overload
  • 60mW power consumption with low power setting
  • Adjustable output swing size and pre-emphasis mode and signal detect threshold
  • A/D read-out of temperature, RSSI information

产品选择

器件号 Part Status Pkg. Type Temp. Grade Carrier Type Buy Sample
HXR6101-DNT
Active WAFER C WFP
Availability
HXR6101-EVB
Preview BOARD C Box
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
HXR6101 Short-Form Datasheet 简易格式数据手册 PDF 244 KB
其他
Optical Interconnect Overview 概览 PDF 649 KB