何谓时钟同步器?
时钟同步器是构成世界通信基础设施系统的关键元件,包括基站、无线网络控制器、无线回程设备、路由器、网关、PON (无源光网络)、DSLAM (数字用户线接入多路复用器)、多业务交换平台和传输设备。 它们生成与所提供参考同步的相位、频率和时间输出。 通过确保输出上升沿与参考输入时钟上升沿的一致性,可实现相位同步。 通过确保输出频率与输入频率成比例一致,可实现频率同步。 时间同步确保输出有一个伴随信号,该信号将标识首次接收数据(与时钟一起传输)的时间。
如何选择时钟同步器:
瑞萨电子的同步解决方案充分利用多种技术,包括数字时钟合成器和模拟 PLL,有时会将它们整合到一个单芯片中。 数字合成器可确保达到标准要求,并能执行时钟监控、无中断参考切换和漂移过滤等功能;模拟 PLL 能转换频率和提供低抖动时钟。 ClockMatrix 系列设备是开始寻求同步解决方案的最佳场所。 如果您对更加基础的功能感兴趣,也可以考虑零延迟缓冲器。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
VCXO Jitter Attenuator & FemtoClock® Multiplier | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 32 | 5.0 x 5.0 x 0.9 | 33.94 |
System Synchronizer for IEEE 1588 - Eight Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | CABGA | 144 | 10.0 x 10.0 x 1.2 | 54.23 |
IEEE 1588 四通道系统同步器 | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 72 | 10.0 x 10.0 x 1.0 | 35.53 |
System Synchronizer for IEEE 1588 - Four Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 48 | 7.0 x 7.0 x 0.8 | 41.34 |
System Synchronizer for IEEE 1588 - Two Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 48 | 7.0 x 7.0 x 0.8 | |
System Synchronizer for IEEE 1588 - Four Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 72 | 7.0 x 7.0 x 0.8, 10.0 x 10.0 x 1.0 | |
Line Card Synchronizer for IEEE 1588 - Eight Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | CABGA | 144 | 10.0 x 10.0 x 1.2 | 43.8 |
Line Card Synchronizer for IEEE 1588 - Four Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 72 | 10.0 x 10.0 x 1.0 | 34.81 |
Line Card Synchronizer for IEEE 1588 - Four Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 48 | 7.0 x 7.0 x 0.8 | 29.43 |
SETS for SyncE and OTN | IEEE 1588 and Synchronous Ethernet Clocks | 0 to 70°C | VFQFPN | 72 | 10.0 x 10.0 x 1.0 | |
FemtoClock™ NG Universal Frequency Translator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 40 | 6.0 x 6.0 x 0.9 | 9.551 |
FemtoClock™ NG Universal Frequency Translator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 40 | 6.0 x 6.0 x 0.9 | 6.081 |
FemtoClock™ NG Universal Frequency Translator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 40 | 6.0 x 6.0 x 0.9 | 5.795 |
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 56 | 8.0 x 8.0 x 0.85 | 9.973 |
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out) | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 72 | 10.0 x 10.0 x 1.0 | 12.73 |
FemtoClock NG Universal Frequency Translator (2-in/2-PLL/8-out) | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 56 | 8.0 x 8.0 x 0.85 | 12.99 |
FemtoClock™ NG 12-Output Clock Generator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 64 | 9.0 x 9.0 x 0.9 | |
FemtoClock™ NG 12-Output Clock Generator | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 64 | 9.0 x 9.0 x 0.9 | 14.63 |
FemtoClock™ NG 12-Output Clock Generator | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 64 | 9.0 x 9.0 x 0.9 | |
FemtoClock™ 3 超低噪声多频时钟合成器 | -40 to 85°C | VFQFPN | 48, 64 | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | 13.2 | |
FemtoClock™ 2 Clock Generator | FemtoClock™ Low Phase-Noise Frequency Synthesizers | -40 to 85°C | VFQFPN | 24 | 4.0 x 4.0 x 0.8 | 9.134 |
FemtoClock™ 2 Clock Generator | FemtoClock™ Low Phase-Noise Frequency Synthesizers | -40 to 85°C | VFQFPN | 28 | 4.0 x 4.0 x 1.5 | 9.069 |
VersaClock® 7 可编程抖动衰减器系列 | Jitter Attenuators with Frequency Translation | -40 to 85°C | LGA | 32, 40, 48 | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | |
FemtoClock™ 3 超低噪声抖动衰减器与多频时钟合成器 | -40 to 85°C | VFQFPN | 48, 64 | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | 15.33 | |
FemtoClock™ 2 Jitter Attenuator or Clock Generator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 24 | 4.0 x 4.0 x 0.8 | 9.497 |
FemtoClock 2 Jitter Attenuator or Clock Generator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 48 | 7.0 x 7.0 x 0.9 | |
FemtoClock™ 2 Jitter Attenuator or Clock Generator | Jitter Attenuators with Frequency Translation | -40 to 85°C | VFQFPN | 28 | 4.0 x 4.0 x 1.5 | |
IEEE 1588 六通道系统同步器 | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | CABGA | 144 | 10.0 x 10.0 x 1.2 | |
Radio Access Network Equipment Synchronizer - Six Channels | IEEE 1588 and Synchronous Ethernet Clocks | -40 to 85°C | VFQFPN | 72 | 10.0 x 10.0 x 1.0 |
Introducing the IDT ClockMatrix™ family of devices - high-performance, precision timing solutions designed to simplify clock designs for applications with up to 100 Gbps interface speeds.
They can be used anywhere in a system to perform critical timing functions, such as clock generation, frequency translation, jitter attenuation and phase alignment. A range of devices in the family support BBU, OTN, SyncE, synthesizer and jitter attenuator applications with several density options for each.
For more information, visit www.idt.com/clockmatrix.
Introducing the IDT ClockMatrix™ family of devices - high-performance, precision timing solutions designed to simplify clock designs for applications with up to 100 Gbps interface speeds.
They can be used anywhere in a system to perform critical timing functions, such as clock generation, frequency translation, jitter attenuation and phase alignment. A range of devices in the family support BBU, OTN, SyncE, synthesizer and jitter attenuator applications with several density options for each.
For more information, visit www.idt.com/clockmatrix.