图像
适用于 HEV/EV 电机逆变器的高压栅极驱动器。瑞萨电子计划扩大产品阵容来满足客户的广泛需求,如提高效率、降低成本和增强安全性能。
如需了解 48V 电源系统的栅极驱动器(如 MHEV),请参阅半桥、全桥和三相汽车驱动器页面。
Channels (#) |
Input Voltage (Max) [Rail 1] (V) |
Input Voltage (Max) [Rail 2] (V) |
Isolation Voltage (Vrms) |
Common Mode Transient Immunity (kV/µs) |
On Resistance (Ω) |
Turn-On Prop Delay (ns) |
Turn-Off Prop Delay (ns) |
IGBT temperature monitor |
Parametric Applications |
Qualification Level |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||
Glow Plug Controller | 5 | 4 - 30 | Available | Current Switch controller, DC-DC converter for EV and more... |
TQFP48 | -40 to 125°C | ||||||||
100V, 2A Peak, Half-Bridge Driver with Tri-Level PWM Input and Adjustable Dead-Time | 32 | 32 | Automotive | TSSOP-EP | -40 to +125°C | 3.068 | ||||||||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | 45 | 45 | Automotive | TSSOP-EP | 2.517 | |||||||||
带单 PWM 输入和自适应空载时间控制的 100V 启动、4A 峰值半桥驱动器 | 45 | 45 | Automotive | TSSOP-EP | 2.517 | |||||||||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | 45 | 45 | Automotive | TSSOP-EP | 3.286 | |||||||||
适用于 HEV/EV 的栅极驱动器 | 1 | 4.5 - 5.5 | 12.5 - 21.5 | 2500 | 35 | 1 | 140 | 140 | Available (PWM output) | Automotive Inverter/Converter | Automotive | SSOP48 | -40 to 125°C | 6.96 |
Gate Driver for HEV/EV | 1 | 4.5 - 5.5 | 12.5 - 33 | 3750 | 150 | 0.3 | 140 | 140 | None | DC-DC converter for EV, On-board charger for EV, Traction inverter for EV | Automotive | SOP16 | -40 to 125°C |
瑞萨电子推出新型栅极驱动IC用于驱动EV逆变器的IGBT和SiC MOSFET | 新闻 | 2023年1月30日 |