文档标题 | 信息 |
---|---|
Package Name | V66.4.50X7.50 |
Package Previous Code | VPM |
Package Description | 66 LEADS/BUMPS LFBGA (4.50 x 7.50): Amkor Technology Korea (ATK) |
Package Status | Active |
Package Type | LFBGA |
Package Code | VPM |
分类 | PLASTIC |
Lead Count | 66 |
Pb (Lead) Free | Yes |
长度 | 4.5mm |
宽度 | 7.5mm |
Thickness | 1.07mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 4.50 x 7.50 x 1.07 |