文档标题 | 信息 |
---|---|
Package Name | PRBG0449FB-B |
Package Previous Code | P449F1-100-MNC-1 |
JEITA Standard | P-BGA449-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_8394 |
Lead Count | 449 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.43 |