文档标题 | 信息 |
---|---|
Package Name | TVBG0113GA-A |
Package Previous Code | P113F9-80-DA7 |
JEITA Standard | T-VFBGA113-10x10-0.80 |
Package Status | Active |
Package Type | T-VFBGA |
类别 | IC |
Package Code | pkg_8328 |
Lead Count | 113 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 0.86mm |
Pkg. Dimensions (mm) | 10 x 10 x 0.86 |