文档标题 | 信息 |
---|---|
Package Name | PRBG0456DA-A |
Package Previous Code | 456F7X-B |
JEITA Standard | P-BGA456-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_517 |
Lead Count | 456 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.6 |