文档标题 信息
Package Description DFN 4.00x3.00x0.85 mm 0.45mm Pitch
Package Status Active
Package Type DFN
类别 PLASTIC
Package Code NSG16
分类 G
Lead Count 16
Pb (Lead) Free Yes
长度 4mm
Pb Free Category e3 Sn
宽度 3mm
Thickness 0.85mm
Peak Reflow Temp 260.00°C
Pitch 0.45mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 4.0 x 3.0 x 0.85

文档

类型 文档标题 日期
Package Outline Drawing PDF 206 KB
1 item