文档标题 信息
Package Name M14.15
Package Previous Code MYU
Package Description SOIC 8.65 x3.90x1.45 mm 1.27mm Pitch
Package Status Active
Package Type SOIC
类别 PLASTIC
Package Code MYU
分类 G
Lead Count 14
Pb (Lead) Free Yes
长度 8.65mm
Pb Free Category e3 Sn
宽度 3.9mm
Thickness 1.45mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 8.65 x 3.9 x 1.45

文档

类型 文档标题 日期
Package Outline Drawing PDF 181 KB
1 item