文档标题 | 信息 |
---|---|
Package Name | L48.6X6B |
Package Previous Code | LZY |
Package Description | 48 LD QFN 6X6MM 0.4MM PITCH ASE_ Roughen surface + PRP double ring plating |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LZY |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |