文档标题 | 信息 |
---|---|
Package Name | L8.1.4X1.2 |
Package Previous Code | LUG |
Package Description | 8LD 1.4x1.2 uTQFN COL 0.4mm pitch |
Package Status | Active |
Package Type | uTQFN |
类别 | PLASTIC |
Package Code | LUG |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 1.4mm |
宽度 | 1.19mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.40 x 1.19 x 0.00 |