文档标题 | 信息 |
---|---|
Package Name | L10.2.1X3.5B |
Package Previous Code | LPW |
Package Description | 10 LEAD HODFN 2.1 X 3.5 X 0.7mm(0.50mm Pitch) |
Package Status | Active |
Package Type | HODFN |
类别 | PLASTIC |
Package Code | LPW |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 3.5mm |
宽度 | 2.1mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.50 x 2.10 x 0.00 |