文档标题 信息
Package Description LGA 9.00x3.50x1.40 mm 0.50mm Pitch
Package Status Active
Package Type LGA
类别 PLASTIC
Package Code LGG32
分类 G
Lead Count 32
Pb (Lead) Free Yes
长度 9mm
Pb Free Category e4 Au
宽度 3.5mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.0 x 3.5 x 1.4