文档标题 | 信息 |
---|---|
Package Name | L16.5X5D |
Package Previous Code | LDN |
Package Description | 16LD QFN 5X5mm BODY, 0.8mm pitch (Punched QFN With Wettable Flank) ATP |
Package Status | Active |
Package Type | WFQFN |
类别 | PLASTIC |
Package Code | LDN |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.85mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.85 |