文档标题 | 信息 |
---|---|
Package Name | F18.3 |
Package Previous Code | FBP |
Package Description | 18 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
类别 | HERMETIC |
Package Code | FBP |
分类 | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 22.61mm |
宽度 | 7.32mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 22.61 x 7.32 x 0.00 |