文档标题 | 信息 |
---|---|
Package Name | C69.5X5A |
Package Previous Code | CAB |
Package Description | 69 LEAD HDA PACKAGE 5x5mm BODY (Power bar width 0.20mm) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | CAB |
分类 | PLASTIC |
Lead Count | 69 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.68mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.68 |