文档标题 | 信息 |
---|---|
Package Description | SBGA 31.00x31.00x1.10 mm 1.00mm Pitch |
Package Status | Active |
Package Type | SBGA |
类别 | PLASTIC |
Package Code | BX500 |
分类 | 240 |
Lead Count | 500 |
Pb (Lead) Free | No |
长度 | 31mm |
Pb Free Category | e0 |
宽度 | 31mm |
Thickness | 1.1mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 31.0 x 31.0 x 1.1 |