Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
The ZSPM8025-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1025A digital PWM controller IC and the Murata OKLP-X/25-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8025-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1025A. The GUI is available for download.
The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8025 Evaluation Kit and the user's computer.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 开发工具 | PDF 1.42 MB | |
应用文档 | PDF 397 KB | |
技术摘要 | PDF 370 KB | |
手册 - 开发工具 | PDF 1.39 MB | |
4 items
|
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...