概览

简介

The ZSPM4023-09-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4023-09 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 28V and a regulated output current of 9A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.

特性

  • ZSPM4023-09 Evaluation Board with one ZSPM4023AA1W09 sample mounted

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 714 KB
手册 - 开发工具 PDF 961 KB
2 items