DAC1201D125
IDT's DAC1201D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
IDT's DAC1201D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
TQFP | 48 | I | Yes | Tray | ||
I | No | Reel |