The RZ/V2H MPU Improves AI Performance and Real-time Control in Robotics and Autonomous Applications Blog

The RZ/V2H MPU Improves AI Performance and Real-time Control in Robotics and Autonomous Applications

Learn about the key features of RZ/V2H quad-core Vision AI MPU and how this product can enhance your next development.

Companies that Embrace Digital Transformation Have More Resilient Design and Supply Chains Blog

数字化转型:企业韧性之钥

Sailesh Chittipeddi 讨论人工智能在半导体设计和制造中的作用。

How to Add More Value to Your Motor Control System

如何为您的电机控制系统增加更多价值

了解全新 RA8T1 Arm® Cortex-M85® 电机控制 MCU 如何通过行业领先的性能和优化的功能为电机控制系统带来附加值。

Unlocking Unprecedented Power Efficiency: Renesas' Advanced 110nm Process Technology Blog

释放前所未有的能效:瑞萨先进的110纳米制程技术

了解瑞萨 110nm工艺技术如何通过显著优势吸引寻求创新、高效、成本优化解决方案的半导体制造商。

Renesas' 40nm Process Technology Blog

瑞萨的40纳米制程技术:打造高性能集成智能嵌入式应用!

从延长便携式设备电池寿命,到提高处理效率和响应能力,瑞萨的40纳米MCU技术正在重新定义嵌入式系统的可能性。

Deliver More Cost-Efficient Fleet Management Service with Ultra-Low Standby Function in RZ/G3S MPUs Blog

利用RZ/G3S MPU的超低待机功能,提供更具成本效益的车队管理服务

阅读博客,了解如何借助 RZ/G3S 微处理器的低功耗待机功能,降低车队管理服务的电池维护成本。

16-Bit MCUs are Alive and Well Blog

16-Bit MCUs are Alive and Well

Despite the allure of more powerful 32-bit or 64-bit MCUs, 16-bit microcontrollers (MCUs) remain a vital choice in the industry, offering cost-efficiency, low power consumption, and space savings.

ADAS Fast Track Solution – R-Car V3H/V4H ADAS Reference Application Blog

ADAS Fast Track Solution – R-Car V3H/V4H ADAS Reference Application

Discover how the ADAS Fast Track Solution with the R-Car platform, simplifies the ADAS development journey with "Easy-to-Start", "Easy-to-Design" and "Easy-to-Integrate".

Let's Make a Game Using a Microcontroller - Part 3 Blog

Let's Make a Game Using a Microcontroller - Part 3

Using the RL78/G23 Fast Prototyping Board, we’ll make a "Slot Machine" game in which the numbers are aligned by pressing the switches corresponding to each digit of the 7SEG LEDs at the right time. 

Check Out the Latest Features in AI Applications v2.10!

Check Out the Latest Features in AI Applications v2.10!

Introducing the lineup of RZ/V AI applications, offered with AI Applications v2.10.