Safe and Secure Industry Automation

Industry 4.0 is gaining momentum. Ensured security with high availability in machine-to-machine networks is required to maximize the value of a connected factory. The Renesas security solution provides a root of trust, with strong security at the semiconductor level, facilitating the development of safe and secure equipment.

Trusted Secure IP, hardware security IP built into the Renesas MCUs (e.g. RX MCU and RZ MPU), allows for protection of keys and the cryptography engine. Keys are secured by an access protection mechanism within the encryption engine, with a proprietary unique ID based authentication to prevent unauthorized access.

Learn more: 瑞萨电子 工业自动化产品目录 (PDF | English, 日本語, 简体中文)

Security Solution

RX MCU

RX security solutions implement a Root of Trust for IoT devices using encryption by key data that is protected by a strong Trusted Secure IP, and a memory-protected authentication program. By implementing security functions using an RX microcontroller (MCU), you can easily and strongly protect IoT devices against threats.

Hardware-Based Security Features of RX

MCU series Encryption Memory protection
Trusted Secure IP AES RSA SHA TRNG Code protect Trusted memory Area protection Memory protection unit
RX231 lens lens lens lens lens lens
RX651/RX65N lens lens lens lens lens lens lens lens lens

Learn more about RX security solutions

RA MCU

Hardware-Based Security Features of RA

MCU Series   Encryption Protection features Memory protection
Secure Crypto Engine AES RSA ECC Hash TRNG Unique ID Secured Access Memory Flash program/erase protection
RA4M1 SCE5 lens - - - lens lens Security MPU Window
RA6M1, RA6M2, RA6M3 SCE7 lens Up to 2k lens GHASH, SHA-1, SHA-2 lens lens Security MPU Window
RA4 and RA6 with CM33 SCE9 lens Up to 4k lens GHASH, SHA-1, SHA-2 lens lens TrustZone Flash Block

Learn more about RA products

RZ MPU

The Renesas RZ Family of high-end ARM-based microprocessors (MPUs) enables the solutions required for the smart society of the future. Trusted Secure IP built into the RZ MPU allows designers to incorporate hardware based security features.

Products Functions
RZ/T1
  • JATG connection lock/JTAG connection certification
  • Secure Boot
RZ/A2M
  • JATG connection lock/JTAG connection certification
  • External ROM program tamper check
  • Decryption of encrypted external ROM program and expansion to internal memory
  • Dead copy detection of external ROM
RZ/G Series
  • Secure Kernel Boot
  • Encrypted communication
  • Basic encryption library

Learn more about RZ products

print新闻及更多资源