概览

Renesas' portfolio of 16-bit R8C and RL78 microcontrollers (MCUs) combined with our general-purpose analog ICs are ideal for small home devices, such as a facial steamer. The R8C/3xC Series has a built-in timer (PWM), A/D converter and other functions required by facial steamers. Since an on-chip oscillator is also built-in, external parts and cost can be reduced.

Facial Steamer

Related Products

Block Semiconductor Device Recommended Products Features
Main Controller MCU R8C/3x Series On-chip oscillator
RL78 Family
MCU Peripheral Op-amp READ2352JSP Full range input/output, high slew rate
Drive circuit Low power MOSFET μPA26xx Series 2mm x 2mm package