Added on 2012-12-04

See how three ISL8225M power modules connected in parallel provides a DC-DC solution with up to 90A output current.


関連ビデオ

2:51
Watch the demo of three ISL8225M operating in multiphase current sharing mode for delivering up to 110A of output current with no fans or heat sinks.
2:31
Learn about the benefits of using a leaded power module package, like the ISL8225M, versus non-leaded, grid array packages found in the market today.
1:20
See how three ISL8225M power modules connected in parallel provide a DC-DC solution with up to 90A output current.
2:01
See how easy it is to connect the ISL8225MEVAL3Z evaluation board to evaluate a 1.2V output regulator that can deliver up to 30A.
1:36
The ISL8225MEVAL4Z evaluation board provides dual output DC/DC regulation with up to 15A per channel.
2:51
Watch the demo of three ISL8225M operating in multiphase current sharing mode for delivering up to 110A of output current with no fans or heat sinks.
2:31
Learn about the benefits of using a leaded power module package, like the ISL8225M, versus non-leaded, grid array packages found in the market today.
1:20
See how three ISL8225M power modules connected in parallel provide a DC-DC solution with up to 90A output current.
2:01
See how easy it is to connect the ISL8225MEVAL3Z evaluation board to evaluate a 1.2V output regulator that can deliver up to 30A.
1:36
The ISL8225MEVAL4Z evaluation board provides dual output DC/DC regulation with up to 15A per channel.
2:51
Watch the demo of three ISL8225M operating in multiphase current sharing mode for delivering up to 110A of output current with no fans or heat sinks.
2:31
Learn about the benefits of using a leaded power module package, like the ISL8225M, versus non-leaded, grid array packages found in the market today.
1:20
See how three ISL8225M power modules connected in parallel provide a DC-DC solution with up to 90A output current.
2:01
See how easy it is to connect the ISL8225MEVAL3Z evaluation board to evaluate a 1.2V output regulator that can deliver up to 30A.
1:36
The ISL8225MEVAL4Z evaluation board provides dual output DC/DC regulation with up to 15A per channel.

ビデオのトランススクリプト

Hi, I'm Steve Rivet, the product line director for Intersil's power module products.

Today I'd like to show you the demonstration of our ISL8225MEVAL2Z power module evaluation board. This board provides a very high current power solution. This three-module board provides up to 90A of output current. As you can see we got the input connected to a power supply and our output is connected to an electronic load. So I turn on the supply, supplying 12V to the input of the evaluation board. You can see that we have a 1.2V output, and we are supplying 90A of output current. This is a very high, very, very high power solution. Intersil ISL8225MEVAL2Z demonstrates operation of our modules in a 90A power supply configuration.

For more information, visit the ISL8225M product page.