Boost Regulator LDO Switch ADC Amp
Device List

SAR A/D Converters3

12-Bit, 20kSPS SAR ADC
12-Bit 1MSPS SAR ADCs
12-Bit Differential Input 200kSPS SAR ADC

Differential Amplifiers4

Single Micropower, Chopper Stabilized, RRIO Operational Amplifier
5V Ultra Low Noise, Auto-Zero Rail-to-Rail Precision Op Amp
Dual Micropower, Chopper Stabilized, RRIO Operational Amplifier
Quad Micropower, Chopper Stabilized, RRIO Operational Amplifier

オペアンプ3

Single Micropower, Chopper Stabilized, RRIO Operational Amplifier
Dual Micropower, Chopper Stabilized, RRIO Operational Amplifier
Quad Micropower, Chopper Stabilized, RRIO Operational Amplifier

Integrated FET Regulators2

Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch

Linear Regulators3

40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications
40V, High Accuracy, Low Quiescent Current, 150mA Linear Regulator
40V, Low Quiescent Current, 150mA Linear Regulator
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications

Switches/MUXs/Crosspoints1

Negative Signal Swing, Sub-ohm, Dual SPST Single Supply Switch