Datacom Telecom Power Supply
A typical power supply consists of many conversion and housekeeping stages before it is usable by the actual load. The required stages and their design complexity varies drastically depending on the input power source and the specific needs of the end applications and the load being powered up.

Device List
Current Sense Amplifiers2
Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output
Micropower, Rail to Rail Input Current Sense Amplifier with Voltage Output
Digital Power Monitors3
Precision Digital Power Monitor
Precision Digital Power Monitor with Margining
Precision Digital Power Monitor with Real Time Alerts
Digital Multiphase Controllers6
Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus
Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus
Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus for Cavium
Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus for Cavium
Multiphase Controllers50
Two-Phase Core Controller for AMD Mobile Turion CPUs
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs
More
Smart Power Stage2
Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors
Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors
Analog Power Modules3
Dual 3A/Single 6A Step-Down DC/DC Power Module
Dual 15A/Single 30A Step-Down Power Module
Dual 20A/Single 40A Step-Down Power Module
Multiple Output Controllers20
High-Performance Dual-Output Buck Controller for Notebook Applications
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers
High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers
High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers
High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers
More
Power Sequencing5
Power Sequencing Controllers
Power Sequencing Controllers
Adjustable Quad Sequencer
Adjustable Quad Sequencer
Power Sequencing Controllers
Supervisory23
CMOS Micropower Over/Under Voltage Detector
Multiple Voltage Supervisory ICs
Four Channel Supervisory IC
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages
More
Next Steps