Intel Vcore SSD Supply Back Light LCD Display Battery Charger LDO AMD Vcore PMIC
Device List

Multiphase Controllers3

Multiphase PWM Regulator for AMD Fusion™ Mobile CPUs Using SVI 2.0
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0
Multiphase PWM Regulator for AMD Fusion™ Desktop CPUs Using SVI 2.0

LED Backlight Drivers2

Single or Multiple Cell Li-ion Battery Powered 4-Channel LED Driver
High Efficient 2-Channel White LED Driver for Smartphone Backlighting

多セル用充電IC2

Narrow VDC Regulator/Charger with SMBus Interface
SMBus Interface Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Configurations Combo Battery Charger

Linear Regulators2

150mA Dual LDO with Low Noise, High PSRR, and Low IQ
250mA Single LDO with Low IQ, Low Noise and High PSRR LDO

PMIC - Application Specific2

Integrated Power Management IC for VR12.6™ Platforms
Integrated Power Management IC For IMVP8™ Platforms
Integrated Power Management IC for VR12.6™ Platforms
Integrated Power Management IC For IMVP8™ Platforms

Integrated FET Regulators4

High Efficiency Buck-Boost Regulator with 3.6A Switches and Bypass Mode
High Efficiency Buck-Boost Regulator with 4.2A Switches and Bypass Mode
High Efficiency Buck-Boost Regulator with 3.6A Switches
1.2A High Efficiency Buck-Boost Regulator