ClockMatrix™2 System Synchronizer Overview

The ClockMatrix™ 2 Family of high-performance, precision, multi-channel timing devices for 400Gbps/800Gbps optical transport and wireline network applications builds on the ClockMatrix devices introduced in 2019 for 5G wireless and 100Gbps/200Gbps wireline network applications. This second-generation family delivers improved performance with phase jitter as low as 88fs RMS. The highly integrated devices serve as full-function IEEE 1588 synchronization clocks and also provides ultra-low jitter reference clocks for synchronous Ethernet PHYs with data rates up to 112Gbps PAM-4, reducing design complexity and bill of materials (BOM). Visit renesas.com/clockmatrix to learn more.