T3.D

Package Drawing
t3.d
Package Family
CAN
Pin Count
3
Pin Pitch (mm)
2
Dimension (mm x mm)
16.64x10.54
Typical Weight (g)
4.5
Max. Height (mm)
5
LF Material
Not Applicable
Package and Pin Count
CAN3