R64.C

Package Drawing
r64.c
Package Family
CQFP
Pin Count
64
Pin Pitch (mm)
0.64
Dimension (mm x mm)
14.10x14.10
Typical Weight (g)
2.65
Max. Height (mm)
3.43
LF Material
Kovar
Package and Pin Count
CQFP64