R48.B

Package Drawing
r48.b
Package Family
CQFP
Pin Count
48
Pin Pitch (mm)
1
Dimension (mm x mm)
14.22x14.22
Typical Weight (g)
2.44
Max. Height (mm)
3
LF Material
Alloy 42
Package and Pin Count
CQFP48