R48.A

Package Drawing
r48.a
Package Family
CQFP
Pin Count
48
Pin Pitch (mm)
1
Dimension (mm x mm)
14.22x14.22
Typical Weight (g)
1.602
Max. Height (mm)
2
LF Material
Alloy 42
Package and Pin Count
CQFP48