PTSB0044GD-B

Package Drawing
ptsb0044gd_b
Package Family
TSOP(2)
Pin Count
44
Pin Pitch (mm)
0.8
Dimension (mm x mm)
10.16x18.41
Typical Weight (g)
0.4
Max. Height (mm)
1.2
Mount pad
fig0003j
JEDEC Tray
tray0046