PTSA0048KD-B

Package Drawing
ptsa0048kd_b
Package Family
TSOP(1)
Pin Count
48
Pin Pitch (mm)
0.5
Dimension (mm x mm)
12x18.4(12x20)
Typical Weight (g)
0.5
Max. Height (mm)
1.2
Mount pad
fig0002j
JEDEC Tray
tray0067