PTQP0144LA-A

Package Drawing
ptqp0144la_a
Package Family
TFQFP
Pin Count
144
Pin Pitch (mm)
0.4
Dimension (mm x mm)
16x16
Typical Weight (g)
0.6
Max. Height (mm)
1.2
Mount pad
fig0009j
JEDEC Tray
tray0045