PTQP0128LA-A

Package Drawing
ptqp0128la_a
Package Family
TFQFP
Pin Count
128
Pin Pitch (mm)
0.4
Dimension (mm x mm)
14x14
Typical Weight (g)
0.5
Max. Height (mm)
1.2
Mount pad
fig0009j
JEDEC Tray
tray0061