PTQP0120LB-A

Package Drawing
p120gc-40-yeb
Package Family
TFQFP
Pin Count
120
Pin Pitch (mm)
0.4
Dimension (mm x mm)
14x14
Typical Weight (g)
0.53
Max. Height (mm)
1.2
Mount pad
fig0009j
JEDEC Tray
H7855