PTQP0064LC-B

Package Drawing
p64ga-40-hab
Package Family
TFQFP
Pin Count
64
Pin Pitch (mm)
0.4
Dimension (mm x mm)
7x7
Typical Weight (g)
0.14
Max. Height (mm)
1.2
Mount pad
fig0009j
JEDEC Tray
H6413-3