PTQP0048KC-A

Package Drawing
p48ga-50-haa
Package Family
TFQFP
Pin Count
48
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7x7
Typical Weight (g)
0.13
Max. Height (mm)
1.2
Mount pad
fig0009j
JEDEC Tray
H6413-3