PTQP0048KB-A

Package Drawing
ptqp0048kb_a
Package Family
HTFQFP
Pin Count
48
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7x7
Typical Weight (g)
0.1
Max. Height (mm)
1.2
Mount pad
fig0009j
JEDEC Tray
tray0105