PTLG0145KA-A

Package Drawing
ptlg0145ka_a
Package Family
TFLGA
Pin Count
145
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7x7
Typical Weight (g)
0.1
Max. Height (mm)
1.05
Mount pad
fig0013j
JEDEC Tray
tray0084