PTLG0145JB-A

Package Drawing
ptlg0145jb_a
Package Family
TFLGA
Pin Count
145
Pin Pitch (mm)
0.65
Dimension (mm x mm)
9x9
Typical Weight (g)
0.15
Max. Height (mm)
1.2
Mount pad
fig0013j
JEDEC Tray
tray0089