PTLG0145JA-A

Package Drawing
ptlg0145ja_a
Package Family
TFLGA
Pin Count
145
Pin Pitch (mm)
0.65
Dimension (mm x mm)
10x10
Typical Weight (g)
0.5
Max. Height (mm)
1.05
Mount pad
fig0013j
JEDEC Tray
tray0081