PTLG0113KA-A

Package Drawing
ptlg0113ka_a
Package Family
TFLGA
Pin Count
113
Pin Pitch (mm)
0.5
Dimension (mm x mm)
6x6
Typical Weight (g)
0.3
Max. Height (mm)
1.05
Mount pad
fig0013j
JEDEC Tray
tray0099