PTLG0085JB-A

Package Drawing
ptlg0085jb_a
Package Family
TFLGA
Pin Count
85
Pin Pitch (mm)
0.65
Dimension (mm x mm)
7x7
Typical Weight (g)
0.1
Max. Height (mm)
1.05
Mount pad
fig0013j
JEDEC Tray
tray0084