PTLG0064JA-A

Package Drawing
ptlg0064ja_a
Package Family
TFLGA
Pin Count
64
Pin Pitch (mm)
0.65
Dimension (mm x mm)
6x6
Typical Weight (g)
0.07
Max. Height (mm)
1.05
Mount pad
fig0013j
JEDEC Tray
tray0099