PTLG0049JA-A

Package Drawing
ptlg0049ja_a
Package Family
TFLGA
Pin Count
49
Pin Pitch (mm)
0.65
Dimension (mm x mm)
5x5
Typical Weight (g)
0.05
Max. Height (mm)
1.05
Mount pad
fig0013j
JEDEC Tray
tray0097