PTBG0201LA-A

Package Drawing
p201f1-40-bn8
Package Family
TFBGA
Pin Count
201
Pin Pitch (mm)
0.4
Dimension (mm x mm)
7x7
Typical Weight (g)
0.86
Max. Height (mm)
1.16
Mount pad
fig0013j
JEDEC Tray
H8224-1