PTBG0176KA-A

Package Drawing
ptbg0176ka_a
Package Family
TFBGA
Pin Count
176
Pin Pitch (mm)
0.5
Dimension (mm x mm)
8x8
Typical Weight (g)
0.11
Max. Height (mm)
1.2
Mount pad
fig0013j
JEDEC Tray
tray0088